Cross Clamper_FCCA / FCCS (Part Numbers - CAD Download)

Cross Clamper_FCCA / FCCS
  • Promotional pricing
  • Volume Discount
[Features]
· A clamper that connects two shafts in a cross orientation.
· Fix the shafts using hex socket head set screws.
· Excellent cost performance.
· Optimal for adjusting guides and sensors on the side surfaces of transport lines.
· Made from lightweight aluminum and stainless steel with excellent corrosion resistance.
Aluminum FCCA-.
Stainless steel FCCS-.
· Can be used for both round shafts and square shafts.
· All products include hex socket head set screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FCCA-8-8

Part Number
FCCA-8-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Post Dia.
(mm)
Material Combined-Post Dia.

24.00 €

1 9 Days 8AluminumEqual Dia.

Loading...

  1. 1

Basic information

Type Perpendicular Post Shape Round / Square Surface Treatment Barrel Polishing

This page is Cross Clamper_FCCA / FCCS, part number FCCA-8-8.
You can find the detail information about specifications and dimensions on part number FCCA-8-8.

Variation of this product

Part Number
FCCA-12-12
FCCA-12-15
FCCA-12-20
FCCS-10-10
FCCS-10-12
FCCS-10-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Post Dia.
(mm)
Material Combined-Post Dia.

28.21 €

1 Available 6 Days 12AluminumEqual Dia.

29.61 €

1 9 Days 12AluminumDifferent Diameter

28.98 €

1 Available Same day

Stock

12AluminumDifferent Diameter

36.80 €

1 Available 6 Days 10Stainless SteelEqual Dia.

40.15 €

1 6 Days 10Stainless SteelDifferent Diameter

46.34 €

1 9 Days 10Stainless SteelDifferent Diameter

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360