Continuously Variable Transmission (Hagino Type)_W / L

Continuously Variable Transmission (Hagino Type)_W / L
[Features]
· Rotation has continuously variable speed.
· In the hagino type CVT, by placing a speed change pulley on the intermediate shaft and changing the position thereof, the rotational speed of the pulley on the driven side is changed utilizing the tension balance of the belt, allowing continuously variable transmission.
· Alignment is automatically adjusted.
· Both side disks and middle disks move freely on the shaft.
· Alignment with the driving side pulley and the driven side pulley is automatically adjusted.
· For this reason, the center of the belt is always held, and the belt is not strained.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-A
W-140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetails Type

219.70 €

1 9 Days 10Peripheral components (L type stand)

246.09 €

1 9 Days 10Main body (speed pulley)

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360