Leveling Plate (Raising Type) (Part Numbers - CAD Download)

Leveling Plate (Raising Type)
  • Volume Discount
A leveling plate that is easy to mount and move. Since it is a raised type, it is effective for when carrying out piping, etc., underneath the device.

[Features]
· Effective for when piping, etc., is carried out on the bottom surfaces of small and large machinery arranged in a line.
· After arranging, cleaning the floor under the machinery is easy.
· Installation and moving are easy.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LPH-1012

Part Number
LPH-1012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Base Diameter A
(φ)
Through Hole Diameter
(φ)

108.05 €

1 Available 5 Days Stationary120-

Loading...

  1. 1

This page is Leveling Plate (Raising Type), part number LPH-1012.
You can find the detail information about specifications and dimensions on part number LPH-1012.

Variation of this product

Part Number
LPH-0710-H13
LPH-0710-H20
LPH-0710-M
LPH-1012-H13
LPH-1012-H20
LPH-1012-H24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Base Diameter A
(φ)
Through Hole Diameter
(φ)

73.65 €

1 Available 6 Days Anchor10013

75.89 €

1 6 Days Anchor10020

74.35 €

1 7 Days Tightening100-

106.88 €

1 6 Days Anchor12013

109.80 €

1 6 Days Anchor12020

110.99 €

1 6 Days Anchor12024

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360