ISOMEC Bushing (S1-50-N)

ISOMEC Bushing S1-50-N
  • Volume Discount

Product Details:

Manufacturer part number: S1-50-N

Brand: NABEYA BI-TECH

Price: 559.78

Delivery time: 75 Days


Technical Data:

Dimension Drawing No. / Type: 3a

External Shape: 117.48 mm

Width: - mm

Standard Shaft Bore Diameter: 50 mm

Key: New JIS parallel key


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S1-50-N

Part Number
S1-50-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDimension Drawing No. / Type External Shape
(mm)
Width
(mm)
Standard Shaft Bore Diameter
(mm)
Key Set screws nominal size
(mm)

559.78 €

1 75 Days 103a117.48-50New JIS parallel key10

Loading...

  1. 1

This page is ISOMEC Bushing, part number S1-50-N.
You can find the detail information about specifications and dimensions on part number S1-50-N.

Variation of this product

Part Number
1108-14-Q
1108-15-N
1108-15-Q
S1-55-N
S1-60-N
S1-65-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSDimension Drawing No. / Type External Shape
(mm)
Width
(mm)
Standard Shaft Bore Diameter
(mm)
Key Set screws nominal size
(mm)

28.14 €

1 9 Days 10138.482214Old JIS parallel key-

24.21 €

1 9 Days 10138.482215New JIS parallel key-

28.14 €

1 9 Days 10138.482215Old JIS parallel key-

559.78 €

1 75 Days 103a117.48-55New JIS parallel key10

559.78 €

1 75 Days 103a117.48-60New JIS parallel key10

559.78 €

1 75 Days 103a117.48-65New JIS parallel key10

Tech Support