Manufacturer part number: HTR-9-L8
Brand: TOYOX
Price: 58.01 €
Delivery time: 8 Days
Applicable Fluid / Usage: Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) / Gas
Nominal I.D. d: 9
O.D. D: 15 mm
Properties: Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Bending
Minimum Bending Radius: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HTR-9-L8
Part Number
|
---|
HTR-9-L8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable Fluid / Usage | Nominal I.D. d | O.D. D (mm) | Properties | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.01 € | 1 | 8 Days | 10 | Water / Chemical / Powder (except for food) / Air / Oil(Mineral Oil) / Gas | 9 | 15 | Oil Resistance / Chemical Resistance / Low Elution / Transparency / Flexibility / Shape Retentivity / Bending | 40 | 0~1.0 | 8 | 9×15 |
Loading...
Cutting Service Usage | Available | Hose Material | Vinyl Chloride | Mounting Metal Fittings | NA |
---|---|---|---|---|---|
Color | Blue Transparent | Operating Temperature Range(℃) | -5::60 |
This page is Hybrid Toyoron, part number HTR-9-L8.
You can find the detail information about specifications and dimensions on part number HTR-9-L8.
Configure
Basic Attributes
Applicable Fluid / Usage
Properties
Type
Nominal I.D. d
O.D. D(mm)
Minimum Bending Radius(mm)
Standard Length(m)
I.D. XO.D.(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HTR-12-L11 |
HTR-12-L12 |
HTR-12-L13 |
HTR-9-L80 |
HTR-9-L81 |
HTR-9-L82 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable Fluid / Usage | Nominal I.D. d | O.D. D (mm) | Properties | Minimum Bending Radius (mm) | Operating Pressure Range (MPa) | Standard Length (m) | I.D. XO.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.63 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 12 | 18 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 50 | 0~0.8 | 11 | 12×18 | ||
106.50 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 12 | 18 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 50 | 0~0.8 | 12 | 12×18 | ||
115.38 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 12 | 18 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 50 | 0~0.8 | 13 | 12×18 | ||
405.36 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 9 | 15 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 40 | 0~1.0 | 80 | 9×15 | ||
410.43 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 9 | 15 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 40 | 0~1.0 | 81 | 9×15 | ||
415.49 € | 1 | 8 Days | 10 | Water / Air / Chemical / Powder (except for food) / Gas / Oil(Mineral Oil) | 9 | 15 | Low Elution / Oil Resistance / Chemical Resistance / Transparency / Flexibility / Bending / Shape Retentivity | 40 | 0~1.0 | 82 | 9×15 |