Dedicated Caster for W Series, Conductive Rubber Wheel for Medium Duty W-RBE Gold Caster (W-150RBE)

Dedicated Caster for W Series, Conductive Rubber Wheel for Medium Duty W-RBE Gold Caster W-150RBE

Product Details:

Manufacturer part number: W-150RBE

Brand: TOSEI SHARYO

Price: 32.79

Delivery time: 9 Days


Technical Data:

Wheel O.D.: 150 mm

Wheel Width: 45 mm

Hole Diameter: 20 mm

Hub Width: 53 mm

Allowable Load: 160 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W-150RBE

Part Number
W-150RBE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)

32.79 €

1 9 Days 150452053160

Loading...

  1. 1

Basic information

Wheel Type Outer Ring + Wheel Wheel Material Conductive Rubber Bearing Available

This page is Dedicated Caster for W Series, Conductive Rubber Wheel for Medium Duty W-RBE Gold Caster, part number W-150RBE.
You can find the detail information about specifications and dimensions on part number W-150RBE.

Variation of this product

Part Number
W-100RBE
W-130RBE
W-200RBE
W-250RBE
W-75RBE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Allowable Load
(kg)

16.82 €

1 9 Days 100351242100

27.64 €

1 9 Days 130382052150

47.70 €

1 9 Days 200452055200

99.33 €

1 9 Days 250502589270

12.57 €

1 9 Days 7532103570

Tech Support