Manufacturer part number: E-50U
Brand: TOSEI SHARYO
Price: 5.70 €
Delivery time: 5 Days
Wheel O.D.: 50 mm
Wheel Width: 20 mm
Hole Diameter: 6.2 mm
Hub Width: 23 mm
Bearing: None
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E-50U
Wheel Type | Outer Ring + Wheel | Wheel Material | Urethane |
---|
This page is Wheel for Dedicated Castors E Series, Urethane Wheel for Light Loads E-U / E-UB (GOLD Castors), part number E-50U.
You can find the detail information about specifications and dimensions on part number E-50U.
Configure
Basic Attributes
Type
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Bearing
Allowable Load(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E-100U |
E-100UB |
E-65U |
E-75U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Bearing | Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|---|
12.64 € | 1 | 8 Days | 100 | 27 | 8.3 | 30 | None | 60 | ||
18.43 € | 1 | 15 Days | 100 | 27 | 8.1 | 32 | Available | 50 | ||
5.17 € | 1 | Available | 5 Days | 65 | 20 | 6.2 | 23 | None | 40 | |
7.92 € | 1 | 8 Days | 75 | 20 | 6.2 | 23 | None | 50 |