Manufacturer part number: STW-5
Brand: OCHIAI
Price: 0.49 €
Delivery time: Same day
Nominal (d1): 5
Shaft or Hole Used d1 (Reference): 5 mm
Applicable Shaft or Hole d2 (Ref.): 4.8 mm
Sales Unit: Low Quantity (can be purchased from one)
Shaft / Shaft Bore / Groove Nominal (Reference): 5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
STW-5
Part Number
|
---|
STW-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal (d1) | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Sales Unit | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.49 € 0.15 € | 1 | Available |
Same day
Stock | 10 | 5 | 5 | 4.8 | Low Quantity (can be purchased from one) | 5 | Phosphate coated |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | C-shaped retaining ring for Shaft | Material | Steel |
---|---|---|---|---|---|
Retaining Ring Type | Outer Ring Stopper | Mounting Method Type | Standard | Product Type | Retaining Ring |
This page is C-Shaped Retaining Ring (for Shaft), part number STW-5.
You can find the detail information about specifications and dimensions on part number STW-5.
Configure
Stock
Basic Attributes
Type
Nominal (d1)
Shaft or Hole Used d1 (Reference)(mm)
Applicable Shaft or Hole d2 (Ref.)(mm)
Sales Unit
Shaft / Shaft Bore / Groove Nominal (Reference)(mm)
Surface Treatment
Filter by standard shipping days
Optional Attributes
Part Number |
---|
STW-100 |
STW-105 |
STW-11 |
STW-5-GSC |
STW-5-LN |
STW-5-N |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal (d1) | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Ref.) (mm) | Sales Unit | Shaft / Shaft Bore / Groove Nominal (Reference) (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.72 € | 1 | Available |
Same day
Stock | 10 | 100 | 100 | 96.5 | Low Quantity (can be purchased from one) | 100 | Phosphate coated | ||
8.70 € | 5 | Available | 6 Days | 10 | 105 | 105 | 101 | Low Quantity (can be purchased from one) | 105 | Phosphate coated | ||
0.54 € | 1 | Available |
Same day
Stock | 10 | 11 | 11 | 10.5 | Low Quantity (can be purchased from one) | 11 | Phosphate coated | ||
46.07 € | 1,000 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | 5 | 5 | 4.8 | Box/Package | 5 | Tin cobalt | |
74.77 € | 1,000 Pieces Per Package | 1 pack | 11 Days | 10 | 5 | 5 | 4.8 | Box/Package | 5 | Electroless Nickel | ||
65.00 € | 1,000 Pieces Per Package | 1 pack | 11 Days | 10 | 5 | 5 | 4.8 | Box/Package | 5 | Nickel |