Bevel-Shaped Retaining Ring (for Hole) (MT-52)

Bevel-Shaped Retaining Ring (for Hole) MT-52
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: MT-52

Brand: OCHIAI

Price: 3.52

Delivery time: 6 Days


Technical Data:

Nominal (d1): 52

Shaft or Hole Used d1 (Reference): 52 mm

Applicable Shaft or Hole d2 (Ref.): 55.7 mm

Shaft / Shaft Bore / Groove Nominal (Reference): 52 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MT-52

Part Number
MT-52
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

3.52 €

1 Available 6 Days 10525255.752

Loading...

  1. 1

Basic information

Type Thrust Direction Mount (for Hole) Shape Retaining ring for the bevel-shaped hole Material Steel
Sales Unit Low Quantity (can be purchased from one) Retaining Ring Type Inner Wheel Stopper Mounting Method Type Standard
Product Type Retaining Ring Surface Treatment Phosphate coated

This page is Bevel-Shaped Retaining Ring (for Hole), part number MT-52.
You can find the detail information about specifications and dimensions on part number MT-52.

Variation of this product

Part Number
MT-26
MT-28
MT-30
MT-32
MT-40
MT-42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal (d1) Shaft or Hole Used d1 (Reference)
(mm)
Applicable Shaft or Hole d2 (Ref.)
(mm)
Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)

2.10 €

1 Available 6 Days 1026262826

0.87 €

1 Available Same day

Stock

10282830.128

0.53 €

1 Available Same day

Stock

10303032.130

2.09 €

1 Available 6 Days 10323234.332

1.05 €

1 Available 6 Days 10404042.840

3.10 €

1 Available 6 Days 1042424542

Tech Support