Resin Band PP Hanging Band

Resin Band PP Hanging Band
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· Hanging for various types of piping, PP band for vertical combination.
· The “PP hanging band” can be used for devices equipped with turnbuckles and the “PP vertical band” can be used for devices equipped with PP stands.
· When used as a hanging band, the nuts and bolts are made with colored chromate plating.
· When used as a vertical band, the nuts and bolts are made of stainless steel.
· Made of polypropylene.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A10462-0263
A10462-0282
A10462-0297
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Compatible Pipe Outer Diameter
(mm)
Color Nominal Diameter for SGP Nominal Diameter for VP Nominal Diameter for Coated Steel Pipe Nominal Diameter for Copper Pipe Nominal Diameter for Prizoru Part number (Part number)

1.44 €

1 Available 5 Days 10 to Less Than 20[Copper Pipe / Coated Copper Pipe] Copper Pipe15.88White---1/2-TW-1

1.57 €

1.10 €

1 Available Same day

Stock

20 to Less Than 30[Copper Pipe / Coated Copper Pipe] Copper Pipe28.58White---1-TW-7

1.40 €

1 Available 8 Days 30 to Less Than 40[Copper Pipe / Coated Copper Pipe] Pre Orres31White----3/4P-20

Loading...

  1. 1

Basic information

Type Hanging Band Material Polypropylene Number Contained In A Packet(piece) 1

Tech Support