Piping Bracket, Stainless Steel with Vibration Proof Tongue and 10t Rubber (Part Numbers)

Piping Bracket, Stainless Steel with Vibration Proof Tongue and 10t Rubber
[Features]
· Vibration-proof auxiliary hanging band for use with SGP pipes.
· Includes 10mm rubber.
· Made of SUS 304

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A10215-0012
A10215-0027
A10215-0031
A10215-0046
A10215-0065
A10215-0070
A10215-0084
A10215-0099
A10215-0101
A10215-0116
A10215-0135
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

34.50 €

1 11 Days 20 to Less Than 3015A1/221.7

35.59 €

1 11 Days 20 to Less Than 3020A3/427.2

38.06 €

1 11 Days 30 to Less Than 4025A134

43.56 €

1 11 Days 40 to Less Than 5032A1 1/442.7

45.52 €

1 11 Days 40 to Less Than 5040A1 1/248.6

46.75 €

1 11 Days 60 to Less Than 7050A260.5

42.36 €

1 10 Days 70 to Less Than 8065A2 1/276.3

55.45 €

1 11 Days 80 to Less Than 9080A389.1

59.87 €

1 11 Days 100 to Less than 200100A4114.3

87.44 €

1 11 Days 100 to Less than 200125A5139.8

87.51 €

1 11 Days 100 to Less than 200150A6165.2

Loading...

  1. 1

Basic information

Type Fitting-related Components for Vibration Proofing Material Stainless Steel Applicable Pipe Type SGP Pipe
Surface Treatment N/A Number Contained In A Packet(piece) 1

Tech Support