Twin Spoke Handwheel NTW (NTW-160)

Twin Spoke Handwheel NTW NTW-160

Product Details:

Manufacturer part number: NTW-160

Brand: KONISHI MFG

Price: 45.64

Delivery time: 6 Days


Technical Data:

Outside Diameter of Handle: 160 Ø

Thickness of Handle: 51 mm

Mounting Section Outer Diameter: 26 mm

Round hole diameter: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTW-160

Part Number
NTW-160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Round hole diameter
(mm)

45.64 €

1 6 Days 160512614

Loading...

  1. 1

Basic information

Handwheel Type Twin Spoked Handle, Material Mat Black Polypropylene Resin PP Mounting Section, Hole Machining Center Hole
Handle No (No Grip Screw) Handle Surface Treatment NA Set Screw Flat Machining NA

This page is Twin Spoke Handwheel NTW, part number NTW-160.
You can find the detail information about specifications and dimensions on part number NTW-160.

Variation of this product

Part Number
NTW-125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outside Diameter of Handle
(Ø)
Thickness of Handle
(mm)
Mounting Section Outer Diameter
(mm)
Round hole diameter
(mm)

31.47 €

1 6 Days 124442212

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360