Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Handwheel Type | Forearm | Handle, Material | Black nylon resin (polyamide PA6) (glass fiber reinforced) | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Handle | Available | Handle, Type | Fixed Type | Handle Surface Treatment | NA |
Grip Material | Black phenol resin | Grip, Surface Treatment | NA | Thickness of Handle(mm) | 41 |
Mounting Section Outer Diameter(mm) | 35 | Round hole diameter(mm) | 10 | Set Screw Flat Machining | NA |
Accessory | Grip |