Manufacturer part number: WTNS-ST-M36
Brand: SUNCO
Price: 4.68 €
Delivery time: 7 Days
Material: [Steel] Steel
Surface Treatment: [Not Provided] N/A
I.D. d: 37 mm
Screw Nominal (M): 36
Screw Nominal (inch): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WTNS-ST-M36
Part Number
|
---|
WTNS-ST-M36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.68 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] N/A | 37 | 36 | - | 1.6 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] N/A |
Loading...
Type (Application) | Special Configurations | Type | Tab Washers-One/Two-Tabbed |
---|
This page is Single Tongued Washer, part number WTNS-ST-M36.
You can find the detail information about specifications and dimensions on part number WTNS-ST-M36.
Configure
Basic Attributes
Screw Nominal (inch)
Material: Stainless Steel
Type
Material
Surface Treatment
I.D. d(mm)
Screw Nominal (M)
Thickness T(mm)
Sales Unit
Material: Steel
Surface Treatment (Detailed)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
WTNS-316-M20 |
WTNS-BR-M10 |
WTNS-BR-M12 |
WTNS-ST-M39 |
WTNS-ST-M42 |
WTNS-ST-M45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Surface Treatment | I.D. d (mm) | Screw Nominal (M) | Screw Nominal (inch) | Thickness T (mm) | Sales Unit | Material: Steel | Material: Stainless Steel | Surface Treatment (Detailed) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.72 € | 1 | Available | 7 Days | 10 | Stainless Steel | [Not Provided] N/A | 21 | 20 | - | 1.2 | Low Quantity (can be purchased from one) | - | [EN 1.4401 Equiv.] Stainless Steel (EN 1.4401 Equiv.) | [Not Provided] N/A | |
1.35 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 10.5 | 10 | - | 0.8 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | |
1.42 € | 1 | Available | 7 Days | 10 | Brass | [Not Provided] N/A | 12.5 | 12 | - | 0.8 | Low Quantity (can be purchased from one) | - | - | [Not Provided] N/A | |
7.66 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] N/A | 40 | 39 | - | 1.8 | Box/Package | EN 1.0330 Equiv. | - | [Not Provided] N/A | |
10.19 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] N/A | 44 | 42 | - | 1.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] N/A | |
10.64 € | 1 | Available | 7 Days | 10 | [Steel] Steel | [Not Provided] N/A | 47 | 45 | - | 1.8 | Low Quantity (can be purchased from one) | EN 1.0330 Equiv. | - | [Not Provided] N/A |