Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SB-20SE |
SB-20SN |
SB-25SE |
SB-25SN |
SB-32SE |
SB-32SN |
SB-40SE |
SB-40SN |
SB-50SE |
SB-50SN |
SB-65SE |
SB-65SN |
SB-80SE |
SB-80SN |
SB-100SE |
SB-100SN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluids | Nominal Diameter | Rubber Sleeve Material | |
---|---|---|---|---|---|---|---|
77.62 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 20A | EPDM | ||
77.62 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 20A | NBR | ||
99.11 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 25A | EPDM | ||
99.11 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 25A | NBR | ||
85.08 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 32A | EPDM | ||
113.43 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 32A | NBR | ||
86.74 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 40A | EPDM | ||
86.74 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 40A | NBR | ||
95.92 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 50A | EPDM | ||
96.37 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 50A | NBR | ||
151.12 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 65A | EPDM | ||
145.13 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 65A | NBR | ||
160.19 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 80A | EPDM | ||
158.48 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 80A | NBR | ||
179.33 € | 1 | 8 Days | Water / Air / Chemical / Vapor | 100A | EPDM | ||
179.33 € | 1 | 8 Days | Water / Air / Organic Gas / Oils and Fats | 100A | NBR |
Loading...
Type | Clamp for Repair | Applicable Pipe | Steel Pipe / Fitting | Maximum Pressure Gas used [There are limites in the usage condition](MPa) | 1 |
---|---|---|---|---|---|
Casing Material | Stainless Steel (EN 1.4301 Equiv.) | Tightening Bolt Type | Hex Bolt |