Malleable Valve, General-Purpose 10K Type, Globe Valve, Screw-In, Reinforced PTFE Disk Installation

Malleable Valve, General-Purpose 10K Type, Globe Valve, Screw-In, Reinforced PTFE Disk Installation
An economical and strong malleable valve. Main parts are mostly stainless steel, which offers superior abrasion resistance to bronze. Optimal for iron-based pipes, as corrosion caused by contact potential difference is suppressed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HM10KSD-1
HM10KSD-1/2
HM10KSD-2
HM10KSD-3/4
HM10KSD-3/8
HM10KSD-11/2
HM10KSD-11/4
HM10KSD-21/2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

67.80 €

1 6 Days 1B(25A)1B(25A)

40.71 €

1 8 Days 1/2B(15A)1/2B(15A)

157.14 €

1 8 Days 2B(50A)2B(50A)

52.46 €

1 8 Days 3/4B(20A)3/4B(20A)

38.73 €

1 8 Days 3/8B(10A)3/8B(10A)

113.67 €

1 8 Days 1 1/2B(40A)1 1/2B(40A)

110.68 €

1 8 Days 1 1/4B(32A)1 1/4B(32A)

329.25 €

1 7 Days 2 1/2B(65A)2 1/2B(65A)

Loading...

  1. 1

Basic information

Main Body Shape Straight Body Material FCMB-S35 Applicable Fluid Water / Air / Oil / Vapor
Nominal Pressure 10K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining NA Max Operating Pressure(MPa) 1.37

Tech Support