Manufacturer part number: F7702
Brand: SAMINI
Price: 1.45 €
Delivery time: 5 Days
Wire diameter: 0.5 mm
O.D. (Small): 4 mm
O.D. (Big): 10 mm
Customer-Specified Length: 11 mm
Number of Effective Coils: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
F7702
Part Number
|
---|
F7702 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Wire diameter (mm) | O.D. (Small) (mm) | O.D. (Big) (mm) | Customer-Specified Length (mm) | Number of Effective Coils | Initial Sring Constant (N/mm) | Maximum Operating Height (mm) | Maximum Working Load (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.45 € | 4 | Available | 5 Days | 10 | 0.5 | 4 | 10 | 11 | 5 | 0.323 | 4 | 2.29 |
Loading...
Material | Stainless Steel (EN 1.4301 (WPB) Equiv.) | Winding direction | Right | End | Closed Ends, No Grinding |
---|
This page is Conical Spring, part number F7702.
You can find the detail information about specifications and dimensions on part number F7702.
Configure
Basic Attributes
Type
Wire diameter(mm)
O.D. (Small)(mm)
O.D. (Big)(mm)
Customer-Specified Length(mm)
Number of Effective Coils
Initial Sring Constant(N/mm)
Maximum Operating Height(mm)
Maximum Working Load(N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
F7701 |
F7703 |
F7704 |
F7705 |
F7706 |
F7707 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Wire diameter (mm) | O.D. (Small) (mm) | O.D. (Big) (mm) | Customer-Specified Length (mm) | Number of Effective Coils | Initial Sring Constant (N/mm) | Maximum Operating Height (mm) | Maximum Working Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.45 € | 4 | Available | 5 Days | 10 | 0.5 | 4 | 9 | 8 | 5 | 0.421 | 3 | 2.13 | |
1.45 € | 4 | Available | 5 Days | 10 | 0.5 | 4 | 10 | 15 | 6.5 | 0.245 | 5 | 2.7 | |
1.45 € | 4 | Available | 5 Days | 10 | 0.5 | 4 | 10 | 20 | 7.5 | 0.216 | 7 | 3.05 | |
1.59 € | 4 | Available | 5 Days | 10 | 0.6 | 5 | 11 | 10 | 5 | 0.47 | 3 | 3.44 | |
1.59 € | 4 | Available | 5 Days | 10 | 0.6 | 5 | 12 | 13 | 5.5 | 0.343 | 4 | 3.23 | |
1.73 € | 4 | Available | 5 Days | 10 | 0.6 | 5 | 12 | 17 | 6.5 | 0.294 | 5 | 4.08 |