Manufacturer part number: TX020306
Brand: SAIMA CORPORATION
Price: 1.34 €
Delivery time: 5 Days
Nominal of Thread (M): 3
Length L (mm): 6 mm
Pitch: 0.5 mm
Screw Type: Full-Thread
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TX020306
Detailed Shape | Flat Head | Material | Stainless Steel | Mounting Hole Shape | Hexalobuler Hole |
---|---|---|---|---|---|
Tip Shape | Flat End | Additional Shapes | Standard | Thread ridge Type | Metric Coarse |
Basic Shape | Standard (Round) | Sales Unit | Low Quantity (can be purchased from one) |
This page is Tamper-Proof Pin / Countersink 6-Lobe Bolt, part number TX020306.
You can find the detail information about specifications and dimensions on part number TX020306.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)(mm)
Pitch(mm)
Screw Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TX020308 |
TX020310 |
TX020312 |
TX020316 |
TX020320 |
TX020325 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | Pitch (mm) | Screw Type |
---|---|---|---|---|---|---|---|---|---|
1.34 € | 1 | Available | 5 Days | 10 | 3 | 8 | 0.5 | Full-Thread | |
0.94 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | 0.5 | Full-Thread | |
1.43 € | 1 | Available | 7 Days | 10 | 3 | 12 | 0.5 | Full-Thread | |
1.75 € | 1 | Available | 9 Days | 10 | 3 | 16 | 0.5 | Full-Thread | |
1.75 € | 1 | Available | 9 Days | 10 | 3 | 20 | 0.5 | Full-Thread | |
1.88 € | 1 | Available | 7 Days | 10 | 3 | 25 | 0.5 | Full-Thread |