Manufacturer part number: TP-2X10
Brand: HIMENO PRECISION
Price: 1.71 €
Delivery time: 6 Days
Material: [Steel] EN 1.0736 Equiv.
Shaft Dia. Tolerance: Positive Tolerance
Nominal Dia.: 2
Length: 10
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TP-2X10
Part Number
|
---|
TP-2X10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Shaft Dia. Tolerance | Nominal Dia. | Length | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|
1.71 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.0736 Equiv. | Positive Tolerance | 2 | 10 | Low Quantity (can be purchased from one) |
Loading...
Shape | Taper | Shaft End Shape | Standard | Surface Treatment | No |
---|---|---|---|---|---|
Tolerance | NA |
This page is Taper Pin, part number TP-2X10.
You can find the detail information about specifications and dimensions on part number TP-2X10.
Configure
Basic Attributes
Type
Material
Shaft Dia. Tolerance
Nominal Dia.
Length
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
303TP-1.5X12-SUS |
303TP-1.5X15-SUS |
303TP-1.5X20-SUS |
TP-2X12 |
TP-2X14 |
TP-2X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Material | Shaft Dia. Tolerance | Nominal Dia. | Length | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
2.22 € | 1 | Available | 6 Days | 10 | [Stainless Steel] Stainless Steel | Positive Tolerance | 1.5 | 12 | Low Quantity (can be purchased from one) | |
0.75 € | 1 | Available |
Same day
Stock | 10 | [Stainless Steel] Stainless Steel | Positive Tolerance | 1.5 | 15 | Low Quantity (can be purchased from one) | |
2.25 € | 1 | Available | 6 Days | 10 | [Stainless Steel] Stainless Steel | Positive Tolerance | 1.5 | 20 | Low Quantity (can be purchased from one) | |
1.71 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.0736 Equiv. | Positive Tolerance | 2 | 12 | Low Quantity (can be purchased from one) | |
1.71 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.0736 Equiv. | Positive Tolerance | 2 | 14 | Low Quantity (can be purchased from one) | |
1.72 € | 1 | Available | 6 Days | 10 | [Steel] EN 1.0736 Equiv. | Positive Tolerance | 2 | 15 | Low Quantity (can be purchased from one) |