Manufacturer part number: ACW-1-32A-15ARH
Brand: SHOWA GIKEN INDUSTRIAL
Price: 865.07 €
Delivery time: 15 Days
Mounting Screw Direction: RH (Right Screw)
Inner Piping Size: 15A
Keyway: NA
Nominal dimension: 32A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ACW-1-32A-15ARH
Type | Duplex Inner Tube Rotary Type | Applicable Fluids | Water / Air / Vapor / Oil | Maximum Operating Temperature(°C) | 180 |
---|---|---|---|---|---|
Max Operating Pressure(MPa) | 1.47 | Max. Rotational Speed(r.p.m) | 300 | Connection Type | Screw Mounting Type |
Types of Connection Screw for Elbow Side (Composite) | Rc | Types of Connection Screw for Head Side (Composite) | Rc | Types of Connection Screw for Rotor Side (Composite) | R |
Nominal Connection Screw for Elbow Side (Composite) | 1B(25A) | Nominal Connection Screw for Head Side (Composite) | 1B(25A) |
This page is Pressure Rotary Joint Pearl Rotary Joint ACW (Both Directions Inner Tube Rotation Screw-in Type), part number ACW-1-32A-15ARH.
You can find the detail information about specifications and dimensions on part number ACW-1-32A-15ARH.
Part Number |
---|
ACW-1-32A-15ALH |
ACW-1-40A-15ALH |
ACW-1-40A-15ARH |
ACW-1-40A-20ALH |
ACW-1-40A-20ARH |
ACW-2-32A-15ALH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Screw Direction | Inner Piping Size | Keyway | Nominal dimension |
---|---|---|---|---|---|---|---|---|
826.22 € | 1 | 15 Days | LH (Left Screw) | 15A | NA | 32A | ||
826.22 € | 1 | 15 Days | LH (Left Screw) | 15A | NA | 40A | ||
826.22 € | 1 | 15 Days | RH (Right Screw) | 15A | NA | 40A | ||
826.22 € | 1 | 15 Days | LH (Left Screw) | 20A | NA | 40A | ||
826.22 € | 1 | 15 Days | RH (Right Screw) | 20A | NA | 40A | ||
826.22 € | 1 | 15 Days | LH (Left Screw) | 15A | Included | 32A |