Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RXE5025LH |
RXE5025RH |
RXE5125LH |
RXE5125RH |
RXE5225LH |
RXE5225RH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max Operating Pressure (MPa) | Max. Rotational Speed (r.p.m) | Types of Connection Screw for Rotor Side (Composite) | Nominal Connection Screw for Elbow Side (Composite) | Nominal Connection Screw for Head Side (Composite) | Mounting Screw Direction | Nominal dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|
229.72 € | 1 | Available | 10 Days | 2.25 | 3500 | R | 1/2B(15A) | 3/4B(20A) | LH (Left Screw) | 25A | |
229.72 € | 1 | Available | 10 Days | 2.25 | 3500 | R | 1/2B(15A) | 3/4B(20A) | RH (Right Screw) | 25A | |
273.74 € | 1 | 10 Days | 2.25 | 3500 | G | 1/2B(15A) | 3/4B(20A) | LH (Left Screw) | 25A | ||
273.74 € | 1 | 10 Days | 2.25 | 3500 | G | 1/2B(15A) | 3/4B(20A) | RH (Right Screw) | 25A | ||
273.74 € | 1 | 10 Days | 2.25 | 3500 | M | 1/2B(15A) | 3/4B(20A) | LH (Left Screw) | 25A | ||
273.74 € | 1 | 10 Days | 2.25 | 3500 | M | 1/2B(15A) | 3/4B(20A) | RH (Right Screw) | 25A |
Loading...
Type | Duplex Inner Tube Rotary Type | Applicable Fluids | Water / Air / Gas / Oil | Maximum Operating Temperature(°C) | 100 |
---|---|---|---|---|---|
Connection Type | Screw Mounting Type | Types of Connection Screw for Elbow Side (Composite) | Rc | Types of Connection Screw for Head Side (Composite) | Rc |
Configure
Basic Attributes
Max Operating Pressure(MPa)
Max. Rotational Speed(r.p.m)
Types of Connection Screw for Rotor Side (Composite)
Nominal Connection Screw for Head Side (Composite)
Mounting Screw Direction
Nominal dimension
Type
Nominal Connection Screw for Elbow Side (Composite)
Filter by standard shipping days
Optional Attributes