Samarium-Cobalt Magnet Bar Shape

Samarium-Cobalt Magnet  Bar Shape
  • Promotional pricing
  • Volume Discount
Resistance to demagnetization at temperatures as high as 350℃, as well as resistance to rust, make this a perfect component for medical devices and sensors. There are some difficulties in terms of mechanical strength, but miniaturization and weight reduction of the product can be achieved similar to neodymium products.

[Features]
· The unprecedented strength of the neodymium magnet with polyamide coating (powder coating) greatly improves the environment‐resistant characteristics compared with conventional plated products.
· Even after a 2, 000-hour salt spray test, durability is not compromised.
· Superior durability against cracks and chips thanks to the cutting-edge coating technology.
· Suitable for various applications because mold cases are not required and the design is highly flexible.
· Optimal for products that require direct contact with the skin, such as clothing, bags, toiletries, and kitchen and household products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2-102.55
2-1035
2-1039
2-103.56
2-1048.5
2-10510
2-1068
2-1069.5
2-1078
2-10810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter OD
(mm)
Length L
(mm)

4.07 €

1 Available 6 Days 10Up to 10.01.92.55

4.63 €

1 9 Days 10Up to 10.02.535

6.90 €

1 Available 6 Days 10Up to 10.03.439

5.19 €

1 9 Days 10Up to 10.03.13.56

4.08 €

1 9 Days 10Up to 10.04.348.5

9.76 €

4.20 €

1 Available Same day

Stock

10Up to 10.05.8510

7.94 €

1 9 Days 10Up to 10.06.868

7.95 €

1 9 Days 10Up to 10.07.869.5

7.95 €

1 9 Days 1010.1 to 20.012.778

9.55 €

1 10 Days 1010.1 to 20.017.6810

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Samarium-cobalt Magnets Type Bar Type
Thickness H(mm) 0

Tech Support