NK-6500 / 6700 Standard Free Expansion Joint (NK6700/SGP-80A-340)

NK-6500 / 6700 Standard Free Expansion Joint NK6700/SGP-80A-340

Product Details:

Manufacturer part number: NK6700/SGP-80A-340

Brand: NANGOKU FLEXIBLE HOSE INDUSTRY

Price: 276.75

Delivery time: 12 Days


Technical Data:

Types of connection parts: Weld-On

Connection parts material: [Steel] Carbon Steel (EN 1.0035 Equiv.)

Nominal: 80A

Max Operating Pressure: 0.9 MPa

Length: 340 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK6700/SGP-80A-340

Part Number
NK6700/SGP-80A-340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTypes of connection parts Connection parts material Nominal Max Operating Pressure
(MPa)
Length
(mm)
Flange Type Pitch
(mm)
Plate Thickness
(t)

276.75 €

1 12 Days 10Weld-On[Steel] Carbon Steel (EN 1.0035 Equiv.) 80A0.9340-150.8

Loading...

  1. 1

Basic information

Fitting type Bellows shape Applicable Fluids Vapor / Water / Gas / Oil / Air Welded Section (Inner Cylinder, Bellow) Material Stainless Steel (EN 1.4301 Equiv.)

This page is NK-6500 / 6700 Standard Free Expansion Joint, part number NK6700/SGP-80A-340.
You can find the detail information about specifications and dimensions on part number NK6700/SGP-80A-340.

Variation of this product

Part Number
NK6500/5K-SS400-100A-280
NK6500/5K-SS400-100A-320
NK6500/5K-SS400-100A-360
NK6700/SUS304-100A-160
NK6700/SUS304-100A-200
NK6700/SUS304-100A-240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSTypes of connection parts Connection parts material Nominal Max Operating Pressure
(MPa)
Length
(mm)
Flange Type Pitch
(mm)
Plate Thickness
(t)

347.98 €

1 12 Days 10Flange[Steel] EN 1.0038 Equiv.100A0.5280JIS Flange201.0

370.29 €

1 12 Days 10Flange[Steel] EN 1.0038 Equiv.100A0.5320JIS Flange201.0

392.62 €

1 12 Days 10Flange[Steel] EN 1.0038 Equiv.100A0.5360JIS Flange201.0

262.79 €

1 12 Days 10Weld-OnStainless Steel (EN 1.4301 Equiv.)100A0.8160-201.0

285.11 €

1 12 Days 10Weld-OnStainless Steel (EN 1.4301 Equiv.)100A0.8200-201.0

307.41 €

1 12 Days 10Weld-OnStainless Steel (EN 1.4301 Equiv.)100A0.8240-201.0

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360