Manufacturer part number: HB180X65
Brand: YODONO
Price: 117.68 €
Delivery time: 10 Days
Wheel Outer Diameter D/Tire Outer Diameter A: 180 mm
Wheel Width W1/Tire Width B: 64 mm
Shaft Diameter d/Hole Diameter D: 25 mm
Boss Width W/Boss Width C: 70 mm
Max. Load / Allowable Load: 325 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HB180X65
Part Number
|
---|
HB180X65 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel Outer Diameter D/Tire Outer Diameter A (mm) | Wheel Width W1/Tire Width B (mm) | Shaft Diameter d/Hole Diameter D (mm) | Boss Width W/Boss Width C (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|
117.68 € | 1 | 10 Days | 180 | 64 | 25 | 70 | 325 |
Loading...
Wheel Type | Outer Ring + Wheel | Wheel Material | Natural Rubber | Bearing | Available |
---|
This page is Rubber Wheel for Heavy Loads (HB Type), part number HB180X65.
You can find the detail information about specifications and dimensions on part number HB180X65.
Configure
Basic Attributes
Type
Wheel Outer Diameter D/Tire Outer Diameter A(mm)
Wheel Width W1/Tire Width B(mm)
Shaft Diameter d/Hole Diameter D(mm)
Boss Width W/Boss Width C(mm)
Max. Load / Allowable Load(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HB130X65 |
HB150X100 |
HB150X50 |
HB180X75 |
HB200X65 |
HB200X75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel Outer Diameter D/Tire Outer Diameter A (mm) | Wheel Width W1/Tire Width B (mm) | Shaft Diameter d/Hole Diameter D (mm) | Boss Width W/Boss Width C (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|
75.51 € | 1 | Available | 10 Days | 130 | 64 | 20 | 70 | 250 | |
124.49 € | 1 | 10 Days | 150 | 102 | 30 | 108 | 520 | ||
72.36 € | 1 | 10 Days | 150 | 51 | 25 | 57 | 225 | ||
127.31 € | 1 | 10 Days | 180 | 76 | 25 | 82 | 350 | ||
123.39 € | 1 | 10 Days | 200 | 64 | 25 | 70 | 385 | ||
97.46 € | 1 | Available | 10 Days | 200 | 76 | 25 | 82 | 450 |