Half Union S for Carbon Steel (S-1X1)

Half Union S for Carbon Steel S-1X1
  • Volume Discount

Product Details:

Manufacturer part number: S-1X1

Brand: FUJI SPECIAL

Price: 37.16

Delivery time: 6 Days


Technical Data:

Applicable Tube Size Type: Steel pipe JIS size

Nominal A 1: 25

Nominal B 1: 1

Nominal 1: - mm

Applicable Pipe O.D. 1: 34 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S-1X1

Part Number
S-1X1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Size Specifications

37.16 €

1 Available 6 Days Steel pipe JIS size251-341B(25A)Inch Size

Loading...

  1. 1

Basic information

Type Fitting Material EN 1.1149 Equiv. Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Vapor / Oil / Powder Connection Type Pipe-to-Thread, Socket Type Connection Shape Straight Pipe-to-Screw (Union/Socket/Adapter/Connector, etc.)
Fitting type Bite type Fittings Material of Applicable Pipe Steel Connection Thread Type R
Max. Operating Pressure(MPa) 21 Surface Treatment NA Divisions of Max. Operating Pressure(MPa) More than 2.0MPa

This page is Half Union S for Carbon Steel, part number S-1X1.
You can find the detail information about specifications and dimensions on part number S-1X1.

Variation of this product

Part Number
S-1/4X3/8
S-1/8X1/4
S-1/8X1/8
S-1X11/4
S-20X1/2
S-20X3/4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Tube Size Type Nominal A 1 Nominal B 1 Nominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
Thread Nominal Size Specifications

15.30 €

1 6 Days Steel pipe JIS size81/4-13.803/8B(10A)Inch Size

13.26 €

1 6 Days Steel pipe JIS size61/8-10.501/4B(8A)Inch Size

13.26 €

1 6 Days Steel pipe JIS size61/8-10.501/8B(6A)Inch Size

37.16 €

1 6 Days Steel pipe JIS size251-341 1/4B(32A)Inch Size

17.62 €

1 6 Days Steel pipe metric size--20201/2B(15A)Millimeter Size

17.62 €

1 13 Days Steel pipe metric size--20203/4B(20A)Millimeter Size

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360