Castors for Heavy Loads FP-FNWJ Type with Phenol Wheel Type with Swivel Hardware

Castors for Heavy Loads FP-FNWJ Type with Phenol Wheel Type with Swivel Hardware
[Features]
· A "Phenol wheel series" with excellent aging resistance and that can endure a long term use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FP-50FNWJ

Part Number
FP-50FNWJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

17.02 €

1 5 Days 10

Loading...

  1. 1

Basic information

Caster Type Plate Type Universal Mounting Height H(mm) 68 Load Range(daN) 140.01~220.00
Stopper NA Maximum Load Capacity(daN) 117.6 Wheel Material Phenol
Fitting Material Made of steel plate Mounting Hole Type Round Hole Mounting Hole Pitch Longitudinal direction(mm) 54
Mounting Hole Pitch Transverse Direction(mm) 36 Top Plate F1(mm) 70 Top Plate F2(mm) 54
Wheel Diameter(mm) 50 Eccentricity G(mm) 25 Load Category Heavy Load
Tire width R(mm) 28

This page is Castors for Heavy Loads FP-FNWJ Type with Phenol Wheel Type with Swivel Hardware, part number FP-50FNWJ.
You can find the detail information about specifications and dimensions on part number FP-50FNWJ.

Tech Support