Metal Coupling for Encoder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RU-075
RU-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
d1
(mm)
d2
(mm)
Outer Diameter D φ
(mm)
Overall Length L
(mm)
Normal Torque
(Nm)
Moment of Inertia
(kg・m2)
Compatible Rotary Encoder Screw size

78.80 €

1 11 Days 0.05 to 1.006619.119.117.02X10-7TRD-S/2EM3

86.77 €

1 10 Days 1.01 to 3.00101025.425.41.62.87X10-6TRD-GK/K/LM5

Loading...

  1. 1

Basic information

Type Slit type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Encoder
Max. Rotational Speed Range(r/min) 10,001 to 78,000 Material Aluminum Alloy Category Coupling body
Max. Rotational Speed(r/min) 25000 Allowable Lateral Misalignment Range(mm) 0.21 to 0.40 Allowable Lateral Misalignment(mm) 0.25
Allowable Angular Misalignment(deg) 5 Allowable Axial Clearance (±)(mm) 0.25

Tech Support