Manufacturer part number: MMSG2-30R
Brand: KOHARA GEAR INDUSTRY
Price: 129.39 €
Delivery time: 6 Days
Module: 2
Number of Teeth: 30 Teeth
Shaft Bore Config.: Round Hole
Face Width: 12 mm
Hole diameter / shaft diameter: 14 Ø
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MMSG2-30R
Part Number
|
---|
MMSG2-30R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.39 € | 1 | 6 Days | 10 | 2 | 30 | Round Hole | 12 | 14 | R | NA | - | - | Pilot Hole Product |
Loading...
Shape | Spiral Miter Gear | Gear Ratio | 1 | Material | Steel |
---|---|---|---|---|---|
Heat Treatment | Carburized and Quenching | Ground Tooth | Available | Surface Treatment | NA |
Accuracy Grade(* New JIS) | Class 1 | Shaft Bore Tolerance | H7 | Spiral Angle(deg) | 35 |
Material (Details) | EN 1.7242 Equiv. |
This page is Ground Tooth Spiral Miter MMSG, part number MMSG2-30R.
You can find the detail information about specifications and dimensions on part number MMSG2-30R.
Configure
Basic Attributes
Size of Screw Hole
Screw Hole Dimensions(mm)
Type
Module
Number of Teeth(Teeth)
Shaft Bore Config.
Face Width(mm)
Hole diameter / shaft diameter(Ø)
Twisting Direction
Keyway(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MMSG2-25L |
MMSG2-25LJ12 |
MMSG2-25LJ14 |
MMSG2-30RJ14 |
MMSG2-30RJ15 |
MMSG2-30RJ16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Module | Number of Teeth (Teeth) | Shaft Bore Config. | Face Width (mm) | Hole diameter / shaft diameter (Ø) | Twisting Direction | Keyway (mm) | Size of Screw Hole | Screw Hole Dimensions (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
105.87 € | 1 | 6 Days | 10 | 2 | 25 | Round Hole | 11 | 12 | L | NA | - | - | Pilot Hole Product | ||
127.66 € | 1 | Available | 9 Days | 10 | 2 | 25 | Keyway + Tap | 11 | 12 | L | 4×1.8 | 5.5 | M4 | Finished product | |
136.17 € | 1 | Available | 9 Days | 10 | 2 | 25 | Keyway + Tap | 11 | 14 | L | 5×2.3 | 5.5 | M4 | Finished product | |
151.20 € | 1 | Available | 9 Days | 10 | 2 | 30 | Keyway + Tap | 12 | 14 | R | 5×2.3 | 7.5 | M4 | Finished product | |
159.72 € | 1 | Available | 9 Days | 10 | 2 | 30 | Keyway + Tap | 12 | 15 | R | 5×2.3 | 7.5 | M4 | Finished product | |
159.70 € | 1 | Available | 9 Days | 10 | 2 | 30 | Keyway + Tap | 12 | 16 | R | 5×2.3 | 7.5 | M4 | Finished product |