Manufacturer part number: SW1-R1
Brand: KOHARA GEAR INDUSTRY
Price: 17.82 €
Delivery time: 5 Days
Hole diameter, Shaft diameter: 6 mm
Face Width: 32 mm
Size of Screw Hole: M4
Module: 1
Number of Starts: 1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SW1-R1
Part Number
|
---|
SW1-R1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Twisting Direction | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.82 € | 1 | 5 Days | 10 | 6 | 32 | M4 | 1 | 1 | 3°35′ | R | - | W2 | 5 | Pilot Hole Product |
Loading...
Type | Worm | Material | EN 1.1191 Equiv. | Heat Treatment | NA |
---|---|---|---|---|---|
Accuracy Grade | KHK, W, 001, Class 4 | Ground Tooth | NA |
This page is Worm, part number SW1-R1.
You can find the detail information about specifications and dimensions on part number SW1-R1.
Configure
Basic Attributes
Keyway(mm)
Type
Hole diameter, Shaft diameter(mm)
Face Width(mm)
Size of Screw Hole
Module
Number of Starts
Advance Angle(°)
Twisting Direction
Worm shape
Screw hole position(mm)
Shaft Hole Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SW0.5-R2 |
SW0.8-R1 |
SW0.8-R2 |
SW1-R2 |
SW1.25-R1 |
SW1.25-R2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Hole diameter, Shaft diameter (mm) | Face Width (mm) | Size of Screw Hole | Module | Number of Starts | Advance Angle (°) | Twisting Direction | Keyway (mm) | Worm shape | Screw hole position (mm) | Shaft Hole Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.43 € | 1 | 5 Days | 10 | 5 | 18 | M3 | 0.5 | 2 | 5°13′ | R | - | W2 | 3 | Pilot Hole Product | ||
16.82 € | 1 | 5 Days | 10 | 6 | 30 | M4 | 0.8 | 1 | 3°17′ | R | - | W2 | 5 | Pilot Hole Product | ||
16.82 € | 1 | 5 Days | 10 | 6 | 30 | M4 | 0.8 | 2 | 6°34′ | R | - | W2 | 5 | Pilot Hole Product | ||
17.82 € | 1 | 5 Days | 10 | 6 | 32 | M4 | 1 | 2 | 7°11′ | R | - | W2 | 5 | Pilot Hole Product | ||
13.54 € | 1 | Available |
Same day
Stock | 10 | 8 | 37 | M5 | 1.25 | 1 | 3°25′ | R | - | W2 | 5 | Pilot Hole Product | |
22.52 € | 1 | 6 Days | 10 | 8 | 37 | M5 | 1.25 | 2 | 6°50′ | R | - | W2 | 5 | Pilot Hole Product |