Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KY7-D2-40A
Applicable Fluid | Water / Air / Vapor | Shape | Y Type | Body Material | SCS |
---|---|---|---|---|---|
Supply Side, End Connection | JIS Rc Thread | Supply Side, End Connection | JIS Rc Thread | Maximum Applicable Pressure(MPa) | 1.0 |
Mesh | 60 Meshes | Fluid temperature(°C) | 220 or Less |
This page is KY-7, 7N Strainer, part number KY7-D2-40A.
You can find the detail information about specifications and dimensions on part number KY7-D2-40A.
Configure
Basic Attributes
Supply Side, Nominal Diameter of Screw Thread
Type
Control Side, Nominal Diameter of Thread
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KY7-D2-15A |
KY7-D2-20A |
KY7-D2-25A |
KY7-D2-32A |
KY7-D2-50A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Nominal Diameter of Screw Thread | Control Side, Nominal Diameter of Thread |
---|---|---|---|---|---|---|
100.92 € | 1 | 6 Days | 1/2B(15A) | 1/2B(15A) | ||
121.94 € | 1 | 10 Days | 3/4B(20A) | 3/4B(20A) | ||
135.99 € | 1 | 10 Days | 1B(25A) | 1B(25A) | ||
163.51 € | 1 | 10 Days | 1 1/4B(32A) | 1 1/4B(32A) | ||
345.94 € | 1 | 10 Days | 2B(50A) | 2B(50A) |