SEIKIMachine Key / Free Length Series (JIS B 1301) (FC02007)

SEIKIMachine Key / Free Length Series (JIS B 1301) FC02007

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: FC02007

Brand: SEIKI

Price: 3.57

Delivery time: 7 Days


Technical Data:

Shape: Parallel Key (Straight)

Width: 2 mm

Overall Length: 7 mm

Material: [Steel] EN 1.1206 Equiv.

Height: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC02007

Part Number
FC02007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShape Width
(mm)
Overall Length
(mm)
Material Height
(mm)

3.57 €

1 7 Days 10Parallel Key (Straight)27[Steel] EN 1.1206 Equiv.2

Loading...

  1. 1

Basic information

Hole Machining No Machining

This page is SEIKIMachine Key / Free Length Series (JIS B 1301), part number FC02007.
You can find the detail information about specifications and dimensions on part number FC02007.

Variation of this product

Part Number
FC02005
FC02006
FC02008
FC02009
FC02011
FC02012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSShape Width
(mm)
Overall Length
(mm)
Material Height
(mm)

3.71 €

1 Available 7 Days 10Parallel Key (Straight)25[Steel] EN 1.1206 Equiv.2

3.42 €

1 7 Days 10Parallel Key (Straight)26[Steel] EN 1.1206 Equiv.2

3.42 €

1 7 Days 10Parallel Key (Straight)28[Steel] EN 1.1206 Equiv.2

3.56 €

1 Available Same day

Stock

10Parallel Key (Straight)29[Steel] EN 1.1206 Equiv.2

3.57 €

1 7 Days 10Parallel Key (Straight)211[Steel] EN 1.1206 Equiv.2

3.57 €

1 7 Days 10Parallel Key (Straight)212[Steel] EN 1.1206 Equiv.2

Tech Support