Copper Tube Fitting & Valve B-1 Type Copper Tube Biting Fitting Sleeve (Part Numbers)

Copper Tube Fitting & Valve  B-1 Type Copper Tube Biting Fitting  Sleeve
A fitting for high-pressure piping up to a medium diameter in general hydraulic pressures. Please use with piping up to a maximum operating pressure of 3.5 MPa or less, with no impact pressure or vibration applied, such as that from lubricants, grease piping, or pneumatic piping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KO6-B-1

Part Number
KO6-B-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

0.89 €

1 11 Days 66

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Sleeve Material (Related Components) Brass
Applicable Fluids (related parts) Oil

This page is Copper Tube Fitting & Valve B-1 Type Copper Tube Biting Fitting Sleeve, part number KO6-B-1.
You can find the detail information about specifications and dimensions on part number KO6-B-1.

Variation of this product

Part Number
KO12-B-1
KO15-B-1
KO20-B-1
KO25-B-1
KO4-B-1
KO8-B-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

1.76 €

1 11 Days 1212

2.89 €

1 11 Days 1515

4.23 €

1 11 Days 2020

5.73 €

1 11 Days 2525

0.75 €

1 11 Days 44

1.10 €

1 11 Days 88

Tech Support