Fitting and Valve for Copper Tubes, B-1 Type, Biting Fitting, Nut (Part Numbers)

Fitting and Valve for Copper Tubes, B-1 Type, Biting Fitting, Nut
A fitting for up to medium-diameter high-pressure piping, working under general hydraulic pressure. Use with maximum operating pressures of 3.5 MPa or less with no shock or vibration applied, such as lubricant, grease, or pneumatic piping.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KN15-B-1

Part Number
KN15-B-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Mounting Screw( Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

5.48 €

1 11 Days 20X1.51515

Loading...

  1. 1

Basic information

Type Related Components Types of Related components Nut Material (Related Components) Brass
Applicable Fluids (related parts) Oil Mounting Screw Type (Related Parts) M

This page is Fitting and Valve for Copper Tubes, B-1 Type, Biting Fitting, Nut, part number KN15-B-1.
You can find the detail information about specifications and dimensions on part number KN15-B-1.

Variation of this product

Part Number
KN10-B-1
KN12-B-1
KN20-B-1
KN25-B-1
KN4-B-1
KN6-B-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Mounting Screw( Related Parts) Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

2.88 €

1 11 Days 14X1.51010

3.38 €

1 11 Days 16X1.51212

8.29 €

1 11 Days 26X1.52020

13.03 €

1 11 Days 32X1.52525

1.42 €

1 11 Days 8X144

1.76 €

1 11 Days 10X1.2566

Tech Support