Set collars / stainless steel, steel / slotted / double cross bore / SCS-P2 (SCS0810CP2)

Set collars / stainless steel, steel / slotted / double cross bore / SCS-P2 SCS0810CP2
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: SCS0810CP2

Brand: IWATA MFG

Price: 9.49

Delivery time: Same day


Technical Data:

I.D. B: 8 mm

Outer Diameter D: 25 mm

Width L: 10 mm

Material: Iron

Surface Treatment Applied or Not: Surface Treatment


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCS0810CP2

Part Number
SCS0810CP2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. B
(mm)
Outer Diameter D
(mm)
Width L
(mm)
Material Surface Treatment Applied or Not Material Surface Treatment

9.49 €

4.84 €

1 Available Same day

Stock

1082510IronSurface TreatmentSteelBlack Oxide

Loading...

  1. 1

Basic information

Tightening Method Slit Specifications With side mounting hole Thickness Standard Type
Side Surface Machining 2-Hole

This page is Set collars / stainless steel, steel / slotted / double cross bore / SCS-P2, part number SCS0810CP2.
You can find the detail information about specifications and dimensions on part number SCS0810CP2.

Variation of this product

Part Number
SCS0610CP2
SCS0610MP2
SCS0610SP2
SCS0810MP2
SCS0810SP2
SCS0812CP2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSI.D. B
(mm)
Outer Diameter D
(mm)
Width L
(mm)
Material Surface Treatment Applied or Not Material Surface Treatment

8.36 €

1 Available 6 Days 1062010IronSurface TreatmentSteelBlack Oxide

9.69 €

1 6 Days 1062010IronSurface TreatmentSteelElectroless Nickel Plating

13.54 €

1 9 Days 1062010Stainless SteelNo Surface TreatmentStainless SteelNA

10.29 €

1 6 Days 1082510IronSurface TreatmentSteelElectroless Nickel Plating

14.86 €

1 9 Days 1082510Stainless SteelNo Surface TreatmentStainless SteelNA

9.43 €

1 6 Days 1082812IronSurface TreatmentSteelBlack Oxide

Tech Support