Grip Retaining Ring【1-2,000 Pieces Per Package】

Grip Retaining Ring
  • Promotional pricing
  • Volume Discount
Attaches with the clamping force of the retaining ring. [Type]Radial mounting, "Type of mounting" Snap-in (Vertical insertion).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
152020152025
152700552050
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Material Shaft or Hole Used d1 (Reference)
(mm)
Sales Unit Shaft / Shaft Bore / Groove Nominal (Reference)
(mm)
Surface Treatment Applicable Shaft or Hole d3 (reference)
(mm)

43.45 €

2,000 Pieces Per Package

1 pack 6 Days 102.5[Stainless Steel] Stainless Steel (EN 1.4301 (CSP) Equiv.)2.5Box/Package2.5Gloss finishing2.35

70.79 €

2,000 Pieces Per Package

1 pack 6 Days 105Spring Steel5Box/Package5Phosphate coated4.75

Loading...

  1. 1

Basic information

Type Radial direction mounting Shape C-shaped retaining ring for Shaft Retaining Ring Type Outer Ring Stopper
Mounting Method Type Snap-in(inserted) Product Type Retaining Ring

Tech Support