Manufacturer part number: HXNTNDFRXSL-410-D5-60
Brand: MIYAGAWA
Price: 1.07 €
Delivery time: 6 Days
Nominal of Thread (M): 5
Length L (mm): 60
Material: [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.)
Surface Treatment: N/A
Sales Unit: Low Quantity (can be purchased from one)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HXNTNDFRXSL-410-D5-60
Part Number
|
---|
HXNTNDFRXSL-410-D5-60 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit | |
---|---|---|---|---|---|---|---|---|---|---|
1.07 € | 1 | Available | 6 Days | 10 | 5 | 60 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Standard | Mounting Hole Shape | N/A | Tip Shape | Cone Point |
---|---|---|---|---|---|
Additional Shapes | Washer Included | Thread ridge Type | Self-Drilling Screws | Basic Shape | Hexagon |
Application | Standard |
This page is FRX Sticker HEX, part number HXNTNDFRXSL-410-D5-60.
You can find the detail information about specifications and dimensions on part number HXNTNDFRXSL-410-D5-60.
Configure
Basic Attributes
Type
Nominal of Thread (M)
Length L (mm)
Material
Surface Treatment
Sales Unit
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HXNTNDFRXSL-410-D5-35 |
HXNTNDFRXSL-410-D5-40 |
HXNTNDFRXSL-410-D5-45 |
HXNTNDFRXSL-410-D6-105 |
HXNTNDFRXSL-410-D6-115 |
HXNTNDFRXSL-410-D6-135 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal of Thread (M) | Length L (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
0.68 € | 1 | Available | 6 Days | 10 | 5 | 35 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | ||
0.64 € | 1 | Available | 6 Days | 10 | 5 | 40 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | ||
0.73 € | 1 | Available | 6 Days | 10 | 5 | 45 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | ||
2.44 € | 1 | Available | 6 Days | 10 | 6 | 105 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | ||
2.55 € | 1 | Available | 6 Days | 10 | 6 | 115 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Low Quantity (can be purchased from one) | ||
130.93 € | 100 Pieces Per Package | 1 pack | 6 Days | 10 | 6 | 135 | [Stainless Steel] Stainless Steel (EN 1.4006 Equiv.) | N/A | Box/Package |