Stainless Steel Bucket (with Pouring Spout) [BA] (BA-10)

Stainless Steel Bucket (with Pouring Spout) [BA] BA-10

Product Details:

Manufacturer part number: BA-10

Brand: NITTO KINZOKU KOGYO

Price: 218.72

Delivery time: 10 Days


Technical Data:

Capacity: 10 L

Height H1: 263 mm

Full height H2: 273 mm

Upper Outer Diameter D1: 275 mm

Bottom Outer Diameter D2: 245 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA-10

Part Number
BA-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCapacity
(L)
Height H1
(mm)
Full height H2
(mm)
Upper Outer Diameter D1
(mm)
Bottom Outer Diameter D2
(mm)

218.72 €

1 10 Days 1010263273275245

Loading...

  1. 1

This page is Stainless Steel Bucket (with Pouring Spout) [BA], part number BA-10.
You can find the detail information about specifications and dimensions on part number BA-10.

Variation of this product

Part Number
BA-15
BA-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCapacity
(L)
Height H1
(mm)
Full height H2
(mm)
Upper Outer Diameter D1
(mm)
Bottom Outer Diameter D2
(mm)

243.16 €

1 10 Days 1015302312300245

267.89 €

1 10 Days 1020350360320291

Tech Support