Manufacturer part number: FL-10K-80A
Brand: OSAKA PIPE FITTING & VALVE MFG
Price: 117.63 €
Delivery time: 15 Days
Nominal Dia.: 3B(80A) mm
Height H: 98 mm
Dimension W: 75 mm
Number of Bolt Hole: 8 piece
Number of bellows: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FL-10K-80A
Type | Hose Fitting | Applicable Fluid | Water | Body Material | EN-JL 1030 Equiv. |
---|---|---|---|---|---|
Shape | Flange | Hose Connection Type | Barbed | Model | Flange Type |
Nominal Pressure | 10K | Surface Treatment | As Cast |
This page is Cast Iron Flange Type Hose Nipple, part number FL-10K-80A.
You can find the detail information about specifications and dimensions on part number FL-10K-80A.
Configure
Basic Attributes
Type
Nominal Dia.(mm)
Height H(mm)
Dimension W(mm)
Number of Bolt Hole(piece)
Number of bellows
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FL-10K-100A |
FL-10K-125A |
FL-10K-150A |
FL-10K-200A |
FL-10K-65A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | Height H (mm) | Dimension W (mm) | Number of Bolt Hole (piece) | Number of bellows |
---|---|---|---|---|---|---|---|---|---|
126.26 € | 1 | 15 Days | 4B(100A) | 121 | 95 | 8 | 4 | ||
171.71 € | 1 | 15 Days | 5B(125A) | 126 | 117 | 8 | 3 | ||
206.60 € | 1 | 15 Days | 6B(150A) | 139 | 146 | 8 | 4 | ||
397.46 € | 1 | 15 Days | 8B(200A) | 196 | 189 | 12 | 4 | ||
106.63 € | 1 | 17 Days | 2 1/2B(65A) | 95 | 63 | 4 | 3 |