Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OZ-DP-AL-4
Type | Standard | Main Body Material | Aluminum | Applicable Fluid | Water / Air / Water Vapor / Oil / Chemical / Inert Gases / Gas for blowing equipments / Activated gas / Powder |
---|---|---|---|---|---|
Usage Environment/Application | Standard | Applicable Hose Nominal I.D.(mm) | 100A | Max. Operating Pressure(MPa) | 0.69 |
Dimension D(mm) | 120 | Dimension E1(mm) | 97 | Dimension H(mm) | 72 |
This page is Aluminum Lever Coupling - Dust Plug OZ-DP, part number OZ-DP-AL-4.
You can find the detail information about specifications and dimensions on part number OZ-DP-AL-4.