Manufacturer part number: SCJ-20-8X8
Brand: SUNGIL
Price: 31.92 €
Delivery time: 14 Days
Allowable Torque Range: 0.05 to 1.00 N•m
Shaft Bore Dia. (machined) D1: 8 Ø
Shaft Bore Dia. (machined) D2: 8 Ø
Outer Diameter: 20 Ø
Overall Length: 23.4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCJ-20-8X8
Part Number
|
---|
SCJ-20-8X8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.92 € | 1 | 14 Days | 10 | 0.05 to 1.00 | 8 | 8 | 20 | 23.4 | 10,001 to 78,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.3X10-6 | No Keyway | - | - | - | - | - | - |
Loading...
Type | Standard Type | Feature | High torsional rigidity / High durability / Small / Heat Resistant | Body Material | Aluminum |
---|---|---|---|---|---|
Application | Servo Motor | Allowable Angular Misalignment(deg) | 3 | Operating Temperature Range(°C) | -50::200 |
Allowable Axial Clearance (±)(mm) | 0 |
This page is Universal Joint Coupling - Set Screw Type [SCJ], part number SCJ-20-8X8.
You can find the detail information about specifications and dimensions on part number SCJ-20-8X8.
Configure
Basic Attributes
d1 Keyway symbol
d1keyway width b1(mm)
d1Keyway height t1(mm)
d2 Keyway symbol
d2 keyway width b2(mm)
d2 keyway height t2(mm)
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(Ø)
Shaft Bore Dia. (machined) D2(Ø)
Outer Diameter(Ø)
Overall Length(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(N•m)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
With or without Keyway
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCJ-15-3X5K2 |
SCJ-15-3X6 |
SCJ-15-3X6.35 |
SCJ-20-8X8K2 |
SCJ-20-8X8K3 |
SCJ-20-8X8K4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | Outer Diameter (Ø) | Overall Length (mm) | Max. Rotational Speed Range (r/min) | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.20 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 3 | 5 | 15 | 22.2 | 10,001 to 78,000 | 0.25 | 21000 | 0.21 to 0.40 | 0.3 | 3.3X10-7 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
29.40 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 3 | 6 | 15 | 22.2 | 10,001 to 78,000 | 0.25 | 21000 | 0.21 to 0.40 | 0.3 | 3.3X10-7 | No Keyway | - | - | - | - | - | - | ||
29.40 € | 1 | 11 Days | 10 | 0.05 to 1.00 | 3 | 6.35 | 15 | 22.2 | 10,001 to 78,000 | 0.25 | 21000 | 0.21 to 0.40 | 0.3 | 3.3X10-7 | No Keyway | - | - | - | - | - | - | ||
33.74 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 8 | 8 | 20 | 23.4 | 10,001 to 78,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.3X10-6 | One Side Key Way | - | - | - | K2 | 2 | 1 | ||
33.74 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 8 | 8 | 20 | 23.4 | 10,001 to 78,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.3X10-6 | One Side Key Way | - | - | - | K3 | 3 | 1.4 | ||
33.74 € | 1 | 12 Days | 10 | 0.05 to 1.00 | 8 | 8 | 20 | 23.4 | 10,001 to 78,000 | 0.5 | 16000 | 0.41 to 1.0 | 0.5 | 1.3X10-6 | One Side Key Way | - | - | - | K4 | 4 | 1.8 |