KAM Post B-Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

244-156

Part Number
244-156
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

325.52 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type Hallway/Gate Entrance/Door Type Post and Newspaper Received Specifications for 4 Houses/Two-stage and Two-Rows
Material Stainless Steel (EN 1.4301 Equiv.) Finish No.4 Size h(mm) 500
Size W(mm) 690 Size d(mm) 150 Lock/Note Dial lock

Tech Support