Rubber-metal buffers / bush form / through hole / Rubber / Ultra / NOK (RB5000A2)

Rubber-metal buffers / bush form / through hole / Rubber / Ultra / NOK RB5000A2
  • Promotional pricing ends 30/11/2024

Product Details:

Manufacturer part number: RB5000A2

Brand: NOK

Price: 8.24

Delivery time: Same day


Technical Data:

Max. Allowable Load: 240 N

Spring Constant: 800 N/mm

Hardness: 45 Shore A

Outer Diameter: 20 mm

Internal Diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RB5000A2

Part Number
RB5000A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. Allowable Load
(N)
Spring Constant
(N/mm)
Hardness
(Shore A)
Outer Diameter
(mm)
Internal Diameter
(mm)
Overall Length
(mm)

8.24 €

5.77 €

4 Same day

Stock

2408004520814

Loading...

  1. 1

Basic information

Type Anti-Vibration Rubber Application Vibration Damping Proofing Operating Characteristics Standard / Durability / Cold Resistance
Connection Type Round Hole Antivibration Rubber Type Cylinder Type Vibration Absorber Material Natural Rubber
Operating Temperature Range(°C) -55::80 Color Black

This page is Rubber-metal buffers / bush form / through hole / Rubber / Ultra / NOK, part number RB5000A2.
You can find the detail information about specifications and dimensions on part number RB5000A2.

Variation of this product

Part Number
RB5000A5
RB5035A5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. Allowable Load
(N)
Spring Constant
(N/mm)
Hardness
(Shore A)
Outer Diameter
(mm)
Internal Diameter
(mm)
Overall Length
(mm)

8.56 €

4 5 Days 36012006020814

16.48 €

1 Same day

Stock

930170060301226

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360