Manufacturer part number: SCVRT1-25A
Brand: SBC
Price: 133.22 €
Delivery time: 20 Days
Combination dimension W: 20 mm
Combination dimension T: 8 mm
Combination dimension L: 25 mm
Roller Number Z: 5
Basic Dynamic Load Rating C: 0.28 kN
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SCVRT1-25A
Part Number
|
---|
SCVRT1-25A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Combination dimension W (mm) | Combination dimension T (mm) | Combination dimension L (mm) | Roller Number Z | Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Co (kN) | |
---|---|---|---|---|---|---|---|---|---|---|
133.22 € | 1 | 20 Days | 20 | 8 | 25 | 5 | 0.28 | 0.27 |
Loading...
This page is Cross Roller SCVRT-A (Counterbore Hole Mounted Type) Series, part number SCVRT1-25A.
You can find the detail information about specifications and dimensions on part number SCVRT1-25A.
Configure
Basic Attributes
Type
Combination dimension W(mm)
Combination dimension T(mm)
Combination dimension L(mm)
Roller Number Z
Basic Dynamic Load Rating C(kN)
Basic Static Load Rating Co(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SCVRT1-35A |
SCVRT1-45A |
SCVRT1-55A |
SCVRT1-65A |
SCVRT1-75A |
SCVRT1-85A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Combination dimension W (mm) | Combination dimension T (mm) | Combination dimension L (mm) | Roller Number Z | Basic Dynamic Load Rating C (kN) | Basic Static Load Rating Co (kN) |
---|---|---|---|---|---|---|---|---|---|---|
147.18 € | 1 | 20 Days | 20 | 8 | 35 | 7 | 0.38 | 0.41 | ||
170.93 € | 1 | 20 Days | 20 | 8 | 45 | 10 | 0.56 | 0.69 | ||
194.67 € | 1 | 20 Days | 20 | 8 | 55 | 12 | 0.65 | 0.82 | ||
221.92 € | 1 | 20 Days | 20 | 8 | 65 | 14 | 0.73 | 0.96 | ||
245.65 € | 1 | 20 Days | 20 | 8 | 75 | 18 | 0.87 | 1.27 | ||
264.50 € | 1 | 20 Days | 20 | 8 | 85 | 20 | 0.94 | 1.37 |