Manufacturer part number: 88864N
Brand: TRUSCO NAKAYAMA
Price: 10.40 €
Delivery time: 9 Days
Length L: 64 mm
Main Body Surface Treatment: [Not Provided] Fabric Finish
Width W: 42 mm
Thickness: 1.4 mm
D2: 6.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
88864N
Part Number
|
---|
88864N |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.40 € | 10 Pieces Per Package | 1 pack | 9 Days | 64 | [Not Provided] Fabric Finish | 42 | 1.4 | 6.2 | 6 | 5 | 8 | 26 | 50 | 25 | 3.1x20 | 10 | 4989999095388 | 233-6758 | 370 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Steel (EN 1.0330 Equiv.) | Additional Function | NA | Reversed | Shared with Left/Right |
Mounting Method | Wooden Screw (Sold Separately) | Mounting Screw Hole Type | Countersinks | Number Contained In A Packet | A bag |
This page is Flat hinges / countersunk tapers / thickness 1.3mm - 1.8mm / Rolled / stainless steel / Bright, silver coated / TRUSCO NAKAYAMA, part number 88864N.
You can find the detail information about specifications and dimensions on part number 88864N.
Configure
Basic Attributes
Type
Length L(mm)
Main Body Surface Treatment
Width W(mm)
Thickness(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
The Number of each bag(piece)
JAN Code
Order Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
888102SV |
88851N |
88851SV |
88864SV |
88864UNCR |
88876N |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Length L (mm) | Main Body Surface Treatment | Width W (mm) | Thickness (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | The Number of each bag (piece) | JAN Code | Order Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.13 € | 4 Pieces Per Package | 1 pack | 7 Days | 101 | [Coating] Coating and finishing of silver | 68 | 1.8 | 9.5 | 8 | 5.6 | 20 | 45 | 54 | 27 | 4.1x25 | 4 | 4989999095524 | 233-7142 | 528 | ||
9.38 € | 10 Pieces Per Package | 1 pack | 6 Days | 51 | [Not Provided] Fabric Finish | 38 | 1.3 | 6.0 | 4 | 4.2 | 5 | 24 | 36 | NA | 2.7x16 | 10 | 4989999095371 | 233-6740 | 270 | ||
12.22 € | 10 Pieces Per Package | 1 pack | 9 Days | 51 | [Coating] Coating and finishing of silver | 38 | 1.3 | 6.0 | 4 | 4.2 | 5 | 24 | 36 | NA | 2.7x16 | 10 | 4989999095487 | 233-7100 | 270 | ||
13.76 € | 10 Pieces Per Package | 1 pack | 9 Days | 64 | [Coating] Coating and finishing of silver | 42 | 1.4 | 6.2 | 6 | 5 | 8 | 26 | 50 | 25 | 3.1x20 | 10 | 4989999095494 | 233-7118 | 370 | ||
12.50 € | 10 Pieces Per Package | 1 pack | 6 Days | 64 | [Chrome Plating] Trivalent Chrome Plating Finish | 42 | 1.4 | 6.2 | 6 | 5 | 8 | 26 | 50 | 25 | 3.1x20 | 10 | 4989999095456 | 233-6928 | 370 | ||
11.95 € | 10 Pieces Per Package | 1 pack | 9 Days | 76 | [Not Provided] Fabric Finish | 49 | 1.5 | 7.5 | 6 | 5.2 | 12 | 31 | 58 | 29 | 3.5x22 | 10 | 4989999095395 | 233-6766 | 600 |