Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ST55025 |
ST55032 |
ST55038 |
ST55051 |
ST55064 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Length L (mm) | Width W (mm) | D2 (mm) | Number of Screw Holes | Hole Diameter (mm) | Load Capacity when Using 2 (kg) | P1 (mm) | P2 (mm) | P3 (mm) | Wood Screw Size (Diameter × Length) (mm) | JAN Code | Order Code | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.85 € | 10 Pieces Per Package | 1 pack | 6 Days | 25.5 | 21 | 3.8 | 4 | 3.0 | 1 | 13 | 15.5 | NA | 2.1x10 | 4989999096231 | 233-6812 | 45 | ||
11.48 € | 10 Pieces Per Package | 1 pack | 6 Days | 31.5 | 22 | 3.8 | 4 | 3.3 | 1 | 14.0 | 21.5 | NA | 2.1x10 | 4989999096248 | 233-6821 | 50 | ||
12.31 € | 10 Pieces Per Package | 1 pack | 6 Days | 38 | 26 | 4.0 | 4 | 3.5 | 2 | 16 | 27.0 | NA | 2.4x10 | 4989999096255 | 233-6839 | 90 | ||
16.70 € | 10 Pieces Per Package | 1 pack | 9 Days | 51 | 30 | 4.4 | 6 | 3.8 | 3 | 18.0 | 37.0 | 18.5 | 2.4x16 | 4989999096262 | 233-6847 | 150 | ||
21.07 € | 10 Pieces Per Package | 1 pack | 7 Days | 64 | 33 | 4.4 | 6 | 3.8 | 6 | 20.6 | 46 | 23 | 2.4x16 | 4989999096279 | 233-6855 | 200 |
Loading...
Main Body Type | Flat Hinges | Flat Hinge Type | Rectangle shaped | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Stainless Steel (EN 1.4016 Equiv.) | Main Body Surface Treatment | Electrolytic Polishing Finishing | Additional Function | NA |
Reversed | Shared with Left/Right | Mounting Method | Wooden Screw(Included) | Mounting Screw Hole Type | Countersinks |
Thickness(mm) | 0.8 | The Number of each bag(piece) | 10 | Number Contained In A Packet | A bag |
Configure
Basic Attributes
Length L(mm)
Width W(mm)
D2(mm)
Number of Screw Holes
Hole Diameter(mm)
Load Capacity when Using 2(kg)
P1(mm)
P2(mm)
P3(mm)
Wood Screw Size (Diameter × Length)(mm)
JAN Code
Order Code
Type
Filter by standard shipping days
Optional Attributes