Casting Caster (Rubber Wheel, Wide Type) Fixed Type (AHU-200X75)

Casting Caster (Rubber Wheel, Wide Type) Fixed Type AHU-200X75
  • Volume Discount

Product Details:

Manufacturer part number: AHU-200X75

Brand: KYOMACHI

Price: 183.29

Delivery time: 6 Days


Technical Data:

Mounting Height H: 255 mm

Load Range: 320.01~485.00 daN

Allowable Load: 358.1 daN

Mounting Hole Type: Round Hole

Mounting Hole Pitch Longitudinal direction: 160 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHU-200X75

Part Number
AHU-200X75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Mounting Seat AXB
(mm)
Wheel Dia. D
(mm)
Wheel Width
(mm)
Allowable Load
(kgf)
Mounting Hole Diameter P
(mm)
Order Code Mass
(kg)

183.29 €

1 6 Days 255320.01~485.00358.1Round Hole16060198X1082007536513458-36987.7

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Stopper NA Wheel Material Rubber
Wheel Characteristics NA Fitting Material FC Casting Load Category Heavy Load
Ordering Unit(piece) 1 The treatment of Metal fittings surface Paint Finish

Tech Support