Clamping Jaws, for floating clamp M 12

Clamping Jaws, for floating clamp M 12
The clamping jaws can be used for floating clamps 23320.0012 and 23320.0014 to increase the clamping range.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23320.0050
23320.0052
23320.0054
23320.0056
23320.0058
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSh1
(mm)
h2
(mm)
Clamping Range
(mm)

73.62 €

1 4 Days 1026.8--

72.68 €

1 4 Days 1021-0 - 12

125.52 €

1 4 Days 1024.53.54 - 16

125.52 €

1 4 Days 1024.514.515 - 27

147.57 €

1 4 Days 1035.525.526 - 38

Loading...

  1. 1

Basic information

Material Hardened Steel Type Main Body Type Peripherals
Conflict Minerals free yes REACH compliant yes

Tech Support