Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23700.0212 |
23700.0216 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | a (mm) | b (mm) | c (mm) | g | h1 (mm) | h2 (mm) | i (mm) | k (mm) | l (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.05 € | 1 | 3 Days | 10 | 50 | 25 | 92 | M12 | 35 - 53 | 25 | 39.5 | 28 | 40 | |||
241.74 € | 1 | 3 Days | 10 | 60 | 30 | 112 | M16 | 42 - 68 | 30 | 48 | 34 | 50 |
Loading...
Material | Steel | Type | Main Body | Type | Peripherals |
---|---|---|---|---|---|
Body | Steelened | Wearing parts | Heat-treated steel | Pull-rod | Special steel |
Conflict Minerals free | yes | REACH compliant | yes |
Configure
Basic Attributes
a(mm)
b(mm)
c(mm)
g
h1(mm)
h2(mm)
i(mm)
k(mm)
l(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes