Eccentric Clamping Washers

Eccentric Clamping Washers
The eccentric clamp washers are especially suitable for the clamping of raw parts, e.g. cut-off portions, cast iron parts and forgings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
23270.0210
23270.0212
23270.0216
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSd1
(mm)
d2
(mm)
h1
(mm)
h2
(mm)
WS
(mm)
A
(mm)
s
(mm)
Tightening torque max.
(Nm)
Clamping force
(kN)

37.12 €

1 4 Days 10M1020.69.616710.31.6269

32.31 €

1 4 Days 10M1225.49.622.5812.728817.8

42.00 €

1 Same day

Stock

10M1630.112.726.812152.513526.7

Loading...

  1. 1

Basic information

Eccentric screw Steel Body Steel, case-hardened Conflict Minerals free yes
REACH compliant yes

Tech Support