Ball Valve [Stainless Steel] EA470AC-3

Ball Valve [Stainless Steel] EA470AC-3
【Product Specifications】
・Max pressure-Water, oil, gas at normal temperature: 4.11MPa (42kgf/cm2)Saturated steam: 0.98MPa (10kgf/cm2)
・Material-Stainless steel
・Screw dim. (PT)…3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA470AC-3

Part Number
EA470AC-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.21 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve [Stainless Steel] EA470AC-3, part number EA470AC-3.
You can find the detail information about specifications and dimensions on part number EA470AC-3.

Tech Support